1

GN 731 Gripping trays

Manufacturer GANTER
Description GN 731 Gripping trays
Part number GN 731-90-SG
Note el@ss: 23-01-01-90, 23-01-91-01
Product selection
Selector Part number b1 (mm) b2 (mm) b3 (mm) h1 (mm) h2+0,5 (mm) l1 (mm) l2 (mm) l3 (mm) F1 (N) F2 (N) Material
1 GN 731-90-SG 90 76 79 50 28 19 17 17.5 1800 500 plastic
2 GN 731-110-SG 110 91 96 73 42 24 20 21.5 1300 400 plastic
3 GN 731-120-SG 120 94 103 95 58 28.5 24 26.5 1000 250 plastic
4 GN 731-90-CL 90 76 79 50 28 19 17 17.5 1800 500 plastic
5 GN 731-110-CL 110 91 96 73 42 24 20 21.5 1300 400 plastic
6 GN 731-120-CL 120 94 103 95 58 28.5 24 26.5 1000 250 plastic
Part number
b1 (mm)
b2 (mm)
b3 (mm)
h1 (mm)
h2+0,5 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
F1 (N)
F2 (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG