1

GN 727 Control knobs with adjustable spindle, Type S1 Mounting with hexagon head screw

Manufacturer GANTER
Description GN 727 Control knobs with adjustable spindle, Type S1 Mounting with hexagon head screw
Part number GN 727-27-S1-SR
Omniclass number 23.17.19.00
Product selection
Selector Part number d1 (mm) d2 d3 d4 (mm) d5 (mm) d8 (mm) d9 (mm) h (mm) l1+0.2 (mm) l2 (mm) l3 (mm) l5 (mm) sw (mm) w (mm) Material
1 GN 727-27-S1-SR 27 M6 M12x1 6.4 18 19 12.5 4.3 54 19.5 37.5 1 22 10 steel
2 GN 727-34-S1-SR 34 M8 M16x1 8.5 23 24 18.3 4.2 67 23.5 45.5 1 27 15 steel
3 GN 727-27-S1-SL 27 M6 M12x1 6.4 18 19 12.5 4.3 54 19.5 37.5 1 22 10 steel
4 GN 727-34-S1-SL 34 M8 M16x1 8.5 23 24 18.3 4.2 67 23.5 45.5 1 27 15 steel
Part number
d1 (mm)
d2
d3
d4 (mm)
d5 (mm)
d8 (mm)
d9 (mm)
h (mm)
l1+0.2 (mm)
l2 (mm)
l3 (mm)
l5 (mm)
sw (mm)
w (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG