1

GN 725 Cabinet "U" handles, Plastic temperature resistant up to 200 ° C

Manufacturer GANTER
Description GN 725 Cabinet "U" handles, Plastic temperature resistant up to 200 ° C
Part number GN 725-86-M6-HT
Note el@ss 6.0: 23-01-01-03
Product selection
Selector Part number l (mm) d1 a (mm) b (mm) h (mm) t (mm) Material
9 GN 725-86-M6-HT 86 M6 14 23 44 12 plastic
10 GN 725-117-M6-HT 117 M6 15 25 49 12 plastic
11 GN 725-117-M8-HT 117 M8 15 25 49 13 plastic
12 GN 725-179-M8-HT 179 M8 16 27 57 13 plastic
Part number
l (mm)
d1
a (mm)
b (mm)
h (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG