1

GN 723.4 Control knobs Type M with arrow

Manufacturer GANTER
Description GN 723.4 Control knobs Type M with arrow
Part number GN 723.4-27-B6-M
Note el@ss: 21-17-01-04 / 23-01-01-01
Product selection
Selector Part number d1 (mm) d2 H8 (mm) d3 (mm) d4 (mm) d5 l1 (mm) l2 (mm) l3 (mm) l4 (mm) t1 (mm) t2 (mm) Material
1 GN 723.4-27-B6-M 27 6 33.5 23.5 M4 25.5 7.5 10.5 12.5 23.5 7.5 Aluminium
2 GN 723.4-34-B6-M 34 6 41 29.5 M5 29.5 9.5 13.5 13 26.5 9.5 Aluminium
3 GN 723.4-34-B8-M 34 8 41 29.5 M5 29.5 9.5 13.5 13 26.5 9.5 Aluminium
4 GN 723.4-42-B8-M 42 8 50 37.5 M5 33.5 10.5 15.5 15 30.5 11.5 Aluminium
5 GN 723.4-42-B10-M 42 10 50 37.5 M5 33.5 10.5 15.5 15 30.5 11.5 Aluminium
Part number
d1 (mm)
d2 H8 (mm)
d3 (mm)
d4 (mm)
d5
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
t1 (mm)
t2 (mm)
Material
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG