1

GN 721.5 Stainless Steel Cam action indexing plungers, Type RA Right-hand lock

Manufacturer GANTER
Description GN 721.5 Stainless Steel Cam action indexing plungers, Type RA Right-hand lock
Part number GN 721.5-5-M10X1-RA
Note el@ss 6.0: 23-10-01-90
Product selection
Selector Part number d1 (mm) d2 d3 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) Spring load initial (N) Spring load end (N) Material
1 GN 721.5-5-M10X1-RA 5 M10x1 10 37.5 6 19 21 7 20 stainless steel
2 GN 721.5-6-M12X1.5-RA 6 M12x1.5 12 47 8 26 26 8 18 stainless steel
3 GN 721.5-8-M16X1.5-RA 8 M16x1.5 16 56 10 30 32 11 29 stainless steel
4 GN 721.5-10-M20X1.5-RA 10 M20x1.5 20 69 12 37 37 21 57 stainless steel
Part number
d1 (mm)
d2
d3 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG