1

GN 721.1 Cam action indexing plungers, Type LAK Left-hand lock, with lock nut

Manufacturer GANTER
Description GN 721.1 Cam action indexing plungers, Type LAK Left-hand lock, with lock nut
Part number GN 721.1-5-M10X1-LAK
Note el@ss 6.0: 23-10-01-90
Product selection
Selector Part number d1 (mm) d2 d3 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) Spring load initial (N) Spring load end (N) Material
1 GN 721.1-5-M10X1-LAK 5 M10x1 10 37.5 6 19 21 7 20 steel
2 GN 721.1-6-M12X1.5-LAK 6 M12x1.5 12 47 8 26 26 8 18 steel
3 GN 721.1-8-M16X1.5-LAK 8 M16x1.5 16 56 10 30 32 11 29 steel
4 GN 721.1-10-M20X1.5-LAK 10 M20x1.5 20 69 12 37 37 21 57 steel
Part number
d1 (mm)
d2
d3 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG