1

GN 717 Indexing plungers Type C with rest position, without locknut

Manufacturer GANTER
Description GN 717 Indexing plungers Type C with rest position, without locknut
Part number GN 717-3-M6-C-ST
Note el@ss 6.0: 23-10-01-90
Product selection
Selector Part number d1 h11 (mm) d2 d4 (mm) e (mm) l2 (mm) l3 (mm) l5 (mm) l6 (mm) l7 (mm) sw (mm) max. tightening torque (Nm) spring load initial (N) spring load end (N) Material
1 GN 717-3-M6-C-ST 3 M6 12 6.9 3.5 12 10 32.5 7 6 2 3 12 steel/zinc plated
2 GN 717-3-M6x0.75-C-ST 3 M6x0.75 12 6.9 3.5 12 10 32.5 7 6 3 3 12 steel/zinc plated
3 GN 717-4-M6-C-ST 4 M6 12 6.9 4 12 10 33 7 6 2 3 12 steel/zinc plated
4 GN 717-4-M8x1-C-ST 4 M8x1 16 9.2 4.5 16 13.5 43 9.5 8 8 5 24 steel/zinc plated
5 GN 717-5-M8-C-ST 5 M8 16 9.2 5 16 13.5 43.5 9.5 8 7 5 24 steel/zinc plated
6 GN 717-5-M8x1-C-ST 5 M8x1 16 9.2 5 16 13.5 43.5 9.5 8 7 5 24 steel/zinc plated
7 GN 717-5-M10x1-C-ST 5 M10x1 18 11.5 5 16 13.5 46 10 10 22 5 24 steel/zinc plated
8 GN 717-6-M10-C-ST 6 M10 18 11.5 6 20 17 52 10.5 10 15 5 21 steel/zinc plated
9 GN 717-6-M12x1.5-C-ST 6 M12x1.5 21 13.8 6 20 16.5 55 11 12 38 5 21 steel/zinc plated
10 GN 717-8-M12-C-ST 8 M12 21 13.8 8 24 20.5 63.5 13.5 12 20 6 22 steel/zinc plated
11 GN 717-8-M12x1.5-C-ST 8 M12x1.5 21 13.8 8 24 20.5 63.5 13.5 12 20 6 22 steel/zinc plated
12 GN 717-8-M16x1.5-C-ST 8 M16x1.5 25 19.6 8 24 20.5 68 13.5 17 80 6 22 steel/zinc plated
13 GN 717-10-M16x1.5-C-ST 10 M16x1.5 25 19.6 10 26 22.5 72.5 14 17 80 4 27 steel/zinc plated
14 GN 717-3-M6-C-NI 3 M6 12 6.9 3.5 12 10 32.5 7 6 2 3 12 stainless steel
15 GN 717-3-M6x0.75-C-NI 3 M6x0.75 12 6.9 3.5 12 10 32.5 7 6 3 3 12 stainless steel
16 GN 717-4-M6-C-NI 4 M6 12 6.9 4 12 10 33 7 6 2 3 12 stainless steel
17 GN 717-4-M8x1-C-NI 4 M8x1 16 9.2 4.5 16 13.5 43 9.5 8 8 5 24 stainless steel
18 GN 717-5-M8-C-NI 5 M8 16 9.2 5 16 13.5 43.5 9.5 8 7 5 24 stainless steel
19 GN 717-5-M8x1-C-NI 5 M8x1 16 9.2 5 16 13.5 43.5 9.5 8 7 5 24 stainless steel
20 GN 717-5-M10x1-C-NI 5 M10x1 18 11.5 5 16 13.5 46 10 10 22 5 24 stainless steel
21 GN 717-6-M10-C-NI 6 M10 18 11.5 6 20 17 52 10.5 10 15 5 21 stainless steel
22 GN 717-6-M12x1.5-C-NI 6 M12x1.5 21 13.8 6 20 16.5 55 11 12 38 5 21 stainless steel
23 GN 717-8-M12-C-NI 8 M12 21 13.8 8 24 20.5 63.5 13.5 12 20 6 22 stainless steel
24 GN 717-8-M12x1.5-C-NI 8 M12x1.5 21 13.8 8 24 20.5 63.5 13.5 12 20 6 22 stainless steel
25 GN 717-8-M16x1.5-C-NI 8 M16x1.5 25 19.6 8 24 20.5 68 13.5 17 80 6 22 stainless steel
26 GN 717-10-M16x1.5-C-NI 10 M16x1.5 25 19.6 10 26 22.5 72.5 14 17 80 4 27 stainless steel
Part number
d1 h11 (mm)
d2
d4 (mm)
e (mm)
l2 (mm)
l3 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
sw (mm)
max. tightening torque (Nm)
spring load initial (N)
spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG