1

GN 709.8 Clamping pads, Type R, Ball steel, serrated contact face

Manufacturer GANTER
Description GN 709.8 Clamping pads, Type R, Ball steel, serrated contact face
Part number GN 709.8-M12-25-R
Note el@ss 6.0:23-11-01-13
Product selection
Selector Part number d1 l ±0,3 (mm) d2 (mm) d3 Ball-Ø (mm) A/F (mm) Material
1 GN 709.8-M12-25-R M12 25 6 7 6 steel
2 GN 709.8-M12-35-R M12 35 6 7 6 steel
3 GN 709.8-M12-50-R M12 50 6 7 6 steel
4 GN 709.8-M16-25-R M16 25 8.5 10 8 steel
5 GN 709.8-M16-35-R M16 35 8.5 10 8 steel
6 GN 709.8-M16-50-R M16 50 8.5 10 8 steel
Part number
d1
l ±0,3 (mm)
d2 (mm)
d3 Ball-Ø (mm)
A/F (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page