1

GN 7072.3 Split Stainless Steel-Set collars

Manufacturer GANTER
Description GN 7072.3 Split Stainless Steel-Set collars
Part number GN 7072.3-30-B12-NI
Note el@ss: 23-09-03-90, 23-09-03-04
Product selection
Selector Part number d1 (mm) d2 H10 b1 (mm) b2 (mm) d3 s (mm) x (mm) Adjustable hand lever for d3 Material
1 GN 7072.3-30-B12-NI 30 B12 11 13 M4 2.1 0.7 GN 311-30-M4-12-SW stainless steel
2 GN 7072.3-32-B14-NI 32 B14 11 13 M4 2.1 0.7 GN 311-30-M4-12-SW stainless steel
3 GN 7072.3-36-B15-NI 36 B15 13 15 M5 2.1 1.4 GN 311-30-M5-13-SW stainless steel
4 GN 7072.3-36-B16-NI 36 B16 13 15 M5 2.1 1.4 GN 311-30-M5-13-SW stainless steel
5 GN 7072.3-42-B18-NI 42 B18 15 18 M5 3 0.6 GN 311-30-M5-15-SW stainless steel
6 GN 7072.3-42-B20-NI 42 B20 15 18 M5 3 0.6 GN 311-30-M5-15-SW stainless steel
7 GN 7072.3-48-B22-NI 48 B22 15 18 M5 3 0 GN 311-45-M5-16-SW stainless steel
8 GN 7072.3-48-B25-NI 48 B25 15 18 M5 3 0 GN 311-45-M5-16-SW stainless steel
9 GN 7072.3-55-B28-NI 55 B28 15 18 M6 3 0.5 GN 311-45-M6-18-SW stainless steel
10 GN 7072.3-55-B30-NI 55 B30 15 18 M6 3 0.5 GN 311-45-M6-18-SW stainless steel
11 GN 7072.3-60-B32-NI 60 B32 15 18 M6 4 0.4 GN 311-45-M6-19-SW stainless steel
12 GN 7072.3-60-B35-NI 60 B35 15 18 M6 4 0.4 GN 311-45-M6-19-SW stainless steel
13 GN 7072.3-65-B40-NI 65 B40 15 18 M6 4 0.5 GN 311-45-M6-20-SW stainless steel
Part number
d1 (mm)
d2 H10
b1 (mm)
b2 (mm)
d3
s (mm)
x (mm)
Adjustable hand lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG