1

GN 702 Stop locks with 4 indexing positions (90°), Type A with flange for surface mounting

Manufacturer GANTER
Description GN 702 Stop locks with 4 indexing positions (90°), Type A with flange for surface mounting
Part number GN 702-17-40-A-SW
Note el@ss 6.0: 23-01-05-03, 23-01-91-04
Omniclass number 23.17.19.00
Product selection
Selector Part number d (mm) r (mm) b (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) Material
1 GN 702-17-40-A-SW 17 40 10 5.5 16.5 21.5 11 Zinc die casting
2 GN 702-17-40-A-RS 17 40 10 5.5 16.5 21.5 11 Zinc die casting
3 GN 702-17-55-A-SW 17 55 10 5.5 16.5 21.5 11 Zinc die casting
4 GN 702-17-55-A-RS 17 55 10 5.5 16.5 21.5 11 Zinc die casting
Part number
d (mm)
r (mm)
b (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG