1

GN 7017 Indexing plungers, Type BK without rest position, with locknut

Manufacturer GANTER
Description GN 7017 Indexing plungers, Type BK without rest position, with locknut
Part number GN 7017-4-M6-BK-ST
Product selection
Selector Part number d1 +0.03/-0.08 (mm) d2 d3 (mm) e (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) sw (mm) max. tightening torque (N.m) Spring load initial (N) Spring load end (N) Material
1 GN 7017-4-M6-BK-ST 4 M 6 2.5 6.9 32 9.5 20 2.5 16 6 1.6 3 10 steel
2 GN 7017-5-M8-BK-ST 5 M 8 3 9.2 42 12 27 3.1 19.5 8 4.5 3.5 13.5 steel
3 GN 7017-6-M10-BK-ST 6 M 10 3.5 11.5 51 14 33.5 3.7 24 10 10 4 16 steel
4 GN 7017-8-M12-BK-ST 8 M 12 5 13.8 54 19 31.8 4.3 32 12 13 4 22 steel
5 GN 7017-10-M16-BK-ST 10 M 16 5 19.6 77.5 25 50.5 5 33.5 16 42 4 23 steel
Part number
d1 +0.03/-0.08 (mm)
d2
d3 (mm)
e (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
sw (mm)
max. tightening torque (N.m)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page