1

GN 666.7 Stainless Steel-Tubular handles, Mounting from operator‘s side, Type E with Stainless steel cap

Manufacturer GANTER
Description GN 666.7 Stainless Steel-Tubular handles, Mounting from operator‘s side, Type E with Stainless steel cap
Part number GN 666.7-30-M8-200-E
Note el@ss 6.0: 23-01-01-03, 23-01-01-90
Product selection
Selector Part number d1 (mm) d3 l2 ±0.3 (mm) d4 (mm) h (mm) l3 l4 (mm) t (mm) Material
1 GN 666.7-30-M8-200-E 30 M8 200 20 60 265 15 15 stainless steel
2 GN 666.7-30-M8-250-E 30 M8 250 20 60 315 15 15 stainless steel
3 GN 666.7-30-M8-300-E 30 M8 300 20 60 365 15 15 stainless steel
4 GN 666.7-30-M8-400-E 30 M8 400 20 60 465 15 15 stainless steel
5 GN 666.7-30-M8-500-E 30 M8 500 20 60 565 15 15 stainless steel
6 GN 666.7-30-M8-600-E 30 M8 600 20 60 665 15 15 stainless steel
Part number
d1 (mm)
d3
l2 ±0.3 (mm)
d4 (mm)
h (mm)
l3
l4 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG