1

GN 666.4 Tubular arch handles

Manufacturer GANTER
Description GN 666.4 Tubular arch handles
Part number GN 666.4-30-M6-400-SW
Note el@ss 6.0: 23-01-01-03, 23-01-01-90
Product selection
Selector d1 (mm) d2 l1 (mm) b (mm) h (mm) l2 (mm) l3 (mm) l4 (mm) t (mm)
1 30 M6 400 22 90 440 360 480 15
2 30 M8 400 22 90 440 360 480 15
3 30 M6 500 22 94 540 460 580 15
4 30 M8 500 22 94 540 460 580 15
5 30 M6 600 22 98 640 560 680 15
6 30 M8 600 22 98 640 560 680 15
d1 (mm)
d2
l1 (mm)
b (mm)
h (mm)
l2 (mm)
l3 (mm)
l4 (mm)
t (mm)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG