1

GN 654.1 Oil level indicators

Manufacturer GANTER
Description GN 654.1 Oil level indicators
Part number GN 654.1-76
Note el@ss: 27-30-92-19
Product selection
Selector Part number l1 (mm) b (mm) d l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) s (mm) Material
1 GN 654.1-76 76 33 M10 20 42 113 17 18.5 33 12 plastic
2 GN 654.1-127 127 33 M12 20 71 164 28 18.5 33 10 plastic
3 GN 654.1-176 176 33 M12 20 120 213 28 18.5 33 10 plastic
4 GN 654.1-254 254 33 M12 20 198 291 28 18.5 33 10 plastic
5 GN 654.1-381 381 33 M12 20 325 418 28 18.5 33 10 plastic
6 GN 654.1-508 508 33 M12 20 452 545 28 18.5 33 10 plastic
Part number
l1 (mm)
b (mm)
d
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG