1

GN 653.2 Knurled screws with recessed stud for loss prevention

Manufacturer GANTER
Description GN 653.2 Knurled screws with recessed stud for loss prevention
Part number GN 653.2-M4-15-ST
Note el@ss 6.0: 23-11-01-16
Product selection
Selector Part number d1 l1 (mm) a1 (mm) a2 (mm) a3 (mm) d2 (mm) d3 (mm) d4 -0.2 (mm) d5 (mm) h (mm) k (mm) l2 (mm) l3 (mm) Material
1 GN 653.2-M4-15-ST M4 15  2-4  4-8  8-10 16 8 3.2 4.5 5.5 3.5 5 2 steel
2 GN 653.2-M4-17-ST M4 17  4-6  6-10 10-12 16 8 3.2 4.5 5.5 3.5 5 2 steel
3 GN 653.2-M4-19-ST M4 19  6-8  8-12 12-14 16 8 3.2 4.5 5.5 3.5 5 2 steel
4 GN 653.2-M4-21-ST M4 21  8-10 10-14 14-16 16 8 3.2 4.5 5.5 3.5 5 2 steel
5 GN 653.2-M5-18-ST M5 18  2.5-4  4-10.5 10.5-12 20 10 4 5.5 6.5 4 6 2.5 steel
6 GN 653.2-M5-20-ST M5 20  4-6  6-12 12-14 20 10 4 5.5 6.5 4 6 2.5 steel
7 GN 653.2-M5-22-ST M5 22  6-8  8-14 14-16 20 10 4 5.5 6.5 4 6 2.5 steel
8 GN 653.2-M5-26-ST M5 26  8-12 12-16 16-18 20 10 4 5.5 6.5 4 6 2.5 steel
9 GN 653.2-M6-24-ST M6 24  3-6  6-13 13-16 24 12 4.8 6.5 8 5 8 3 steel
10 GN 653.2-M6-26-ST M6 26  6-8  8-16 16-18 24 12 4.8 6.5 8 5 8 3 steel
11 GN 653.2-M6-30-ST M6 30  8-12 12-18 18-22 24 12 4.8 6.5 8 5 8 3 steel
12 GN 653.2-M6-34-ST M6 34 12-16 16-22 22-26 24 12 4.8 6.5 8 5 8 3 steel
13 GN 653.2-M8-30-ST M8 30  4-8  8-16 16-20 30 16 6.5 8.5 9 6 10 4 steel
14 GN 653.2-M8-34-ST M8 34  8-12 12-20 20-24 30 16 6.5 8.5 9 6 10 4 steel
15 GN 653.2-M8-38-ST M8 38 12-16 16-24 24-28 30 16 6.5 8.5 9 6 10 4 steel
16 GN 653.2-M8-42-ST M8 42 16-20 20-28 28-32 30 16 6.5 8.5 9 6 10 4 steel
Part number
d1
l1 (mm)
a1 (mm)
a2 (mm)
a3 (mm)
d2 (mm)
d3 (mm)
d4 -0.2 (mm)
d5 (mm)
h (mm)
k (mm)
l2 (mm)
l3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG