1

GN 650.6 Oil level indicator with electrical oil temperature monitoring, Type NC Normally closed

Manufacturer GANTER
Description GN 650.6 Oil level indicator with electrical oil temperature monitoring, Type NC Normally closed
Part number GN 650.6-127-NC
Note el@ss 6.0: 27-30-92-19, 37-01-13-02, 27-20-05-89
Product selection
Selector Part number l1 (mm) b (mm) d l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) l8 (mm) l9 (mm) s (mm) Material
1 GN 650.6-127-NC 127 31 M12 23 80 161 23 17 18 26 41 12 plastic
2 GN 650.6-254-NC 254 35 M12 21 203 291 26 18.5 18 24 41 12 plastic
Part number
l1 (mm)
b (mm)
d
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
l8 (mm)
l9 (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page