1

GN 650.4 Oil level indicators, narrow shape Type BK, with thermometer, without protection frame, with plastic screw

Manufacturer GANTER
Description GN 650.4 Oil level indicators, narrow shape Type BK, with thermometer, without protection frame, with plastic screw
Part number GN 650.4-76-BK
Note el@ss: 27-30-92-19 37-01-13-02 27-20-05-89
Omniclass number 23.13.27.11.13
Product selection
Selector Part number l1 (mm) b1 (mm) d l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) s max. wall thickness (mm) Thermometer scale °C Thermometer scale °F Material
1 GN 650.4-76-BK 76 22 M12 23 40 99 18 11.5 15 12 20 ... 100 68 ... 210 plastic
2 GN 650.4-127-BK 127 22 M12 23 80 150 23 11.5 15 10 0 ... 100 32 ... 210 plastic
4 GN 650.4-254-BK 254 22 M12 23 203 278 23 12 15 10 0 ... 100 32 ... 210 plastic
Part number
l1 (mm)
b1 (mm)
d
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
s max. wall thickness (mm)
Thermometer scale °C
Thermometer scale °F
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG