1

GN 648.8 Ball joint, Type N, Bronze / Steel, lubrication possible

Manufacturer GANTER
Description GN 648.8 Ball joint, Type N, Bronze / Steel, lubrication possible
Part number GN 648.8-5-13-N
Material el@ss 6.0: 23-05-01-05
Product selection
Selector Part number d1 H7 (mm) d2 h6 (mm) b1 -0.2 (mm) b2 (mm) w Movement angle (°) Material
1 GN 648.8-5-13-N 5 13 8 6 13 bronze / steel
2 GN 648.8-6-16-N 6 16 9 6.75 13 bronze / steel
3 GN 648.8-8-19-N 8 19 12 9 14 bronze / steel
4 GN 648.8-10-22-N 10 22 14 10.5 13 bronze / steel
5 GN 648.8-12-26-N 12 26 16 12 13 bronze / steel
6 GN 648.8-14-28-N 14 28 19 13.5 16 bronze / steel
7 GN 648.8-16-32-N 16 32 21 15 15 bronze / steel
8 GN 648.8-18-35-N 18 35 23 16.5 15 bronze / steel
9 GN 648.8-20-40-N 20 40 25 18 14 bronze / steel
10 GN 648.8-22-42-N 22 42 28 20 15 bronze / steel
11 GN 648.8-25-47-N 25 47 31 22 15 bronze / steel
12 GN 648.8-30-55-N 30 55 37 25 17 bronze / steel
Part number
d1 H7 (mm)
d2 h6 (mm)
b1 -0.2 (mm)
b2 (mm)
w Movement angle (°)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG