1

GN 634.1 Wing nuts without cap, Type D with threaded through bore

Manufacturer GANTER
Description GN 634.1 Wing nuts without cap, Type D with threaded through bore
Part number GN 634.1-48-M6-D
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d5 (mm) b (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) Material
3 GN 634.1-48-M6-D 48 M6 13.5 10 7 24 5.5 12 22 plastic / stainless steel
4 GN 634.1-48-M8-D 48 M8 13.5 10 7 24 5.5 12 22 plastic / stainless steel
1 GN 634.1-55-M8-D 55 M8 16 12 8 28 6.5 18 25 plastic / stainless steel
5 GN 634.1-63-M10-D 63 M10 19 14 9 32 7.5 20 29 plastic / stainless steel
2 GN 634.1-70-M10-D 70 M10 20 15 10 36 8 20 32 plastic / stainless steel
Part number
d1 (mm)
d2
d3 (mm)
d5 (mm)
b (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG