1

GN 634.1 Wing nuts, Type E with threaded blind bore

Manufacturer GANTER
Description GN 634.1 Wing nuts, Type E with threaded blind bore
Part number GN 634.1-48-M6-E-DSG
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d5 (mm) b (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) Material
13 GN 634.1-48-M6-E-XXX 48 M6 13.5 10 7 24 5.5 12 22 plastic / stainless steel
14 GN 634.1-48-M8-E-XXX 48 M8 13.5 10 7 28 6.5 12 22 plastic / stainless steel
1 GN 634.1-55-M8-E-XXX 55 M8 16 12 8 28 6.5 18 25 plastic / stainless steel
15 GN 634.1-63-M10-E-XXX 63 M10 19 14 9 32 7.5 20 29 plastic / stainless steel
12 GN 634.1-70-M10-E-XXX 70 M10 20 15 10 36 8 20 32 plastic / stainless steel
Part number
d1 (mm)
d2
d3 (mm)
d5 (mm)
b (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page