1

GN 6341 Washers Type B with bore for countersunk screw

Manufacturer GANTER
Description GN 6341 Washers Type B with bore for countersunk screw
Part number GN 6341-ST-4-10-B-ZB
Note el@ss 6.0: 23-09-01-01, 23-09-90-90
Product selection
Selector Part number d1 (mm) d2 (mm) d3 (mm) s (mm) Material
25 GN 6341-ST-4-10-B-ZB 4 10 8.4 2.5 steel
26 GN 6341-ST-4-13-B-ZB 4 13 8.4 2.5 steel
27 GN 6341-ST-5-13-B-ZB 5 13 10.5 3 steel
28 GN 6341-ST-5-16-B-ZB 5 16 10.5 3 steel
29 GN 6341-ST-6-15-B-ZB 6 15 12.6 4 steel
30 GN 6341-ST-6-20-B-ZB 6 20 12.6 4 steel
31 GN 6341-ST-8-20-B-ZB 8 20 16.8 5 steel
32 GN 6341-ST-8-26-B-ZB 8 26 16.8 5 steel
33 GN 6341-ST-10-25-B-ZB 10 25 21 6.5 steel
34 GN 6341-ST-10-32-B-ZB 10 32 21 6.5 steel
35 GN 6341-ST-12-30-B-ZB 12 30 25.2 7.5 steel
36 GN 6341-ST-12-40-B-ZB 12 40 25.2 7.5 steel
Part number
d1 (mm)
d2 (mm)
d3 (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG