1

GN 6336.5 Star knobs with Stainless Steel threaded bolt, Type AM Aluminum matte (ground)

Manufacturer GANTER
Description GN 6336.5 Star knobs with Stainless Steel threaded bolt, Type AM Aluminum matte (ground)
Part number GN 6336.5-AM-40-M8-20
Note el@ss 6.0: 23-11-06-01
Product selection
Selector Part number d1 (mm) d2 l (mm) d4 (mm) h1 (mm) h2 (mm) Material
1 GN 6336.5-AM-40-M8-20 40 M8 20 14 25 12 aluminum
2 GN 6336.5-AM-40-M8-25 40 M8 25 14 25 12 aluminum
3 GN 6336.5-AM-40-M8-30 40 M8 30 14 25 12 aluminum
4 GN 6336.5-AM-40-M8-40 40 M8 40 14 25 12 aluminum
5 GN 6336.5-AM-50-M10-20 50 M10 20 18 32 15 aluminum
6 GN 6336.5-AM-50-M10-25 50 M10 25 18 32 15 aluminum
7 GN 6336.5-AM-50-M10-30 50 M10 30 18 32 15 aluminum
8 GN 6336.5-AM-50-M10-45 50 M10 45 18 32 15 aluminum
9 GN 6336.5-AM-50-M10-55 50 M10 55 18 32 15 aluminum
10 GN 6336.5-AM-63-M12-30 63 M12 30 20 40 19 aluminum
11 GN 6336.5-AM-63-M12-40 63 M12 40 20 40 19 aluminum
12 GN 6336.5-AM-63-M12-50 63 M12 50 20 40 19 aluminum
Part number
d1 (mm)
d2
l (mm)
d4 (mm)
h1 (mm)
h2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG