1

GN 6336.3 Quick release star knobs, stainless steel bushing

Manufacturer GANTER
Description GN 6336.3 Quick release star knobs, stainless steel bushing
Part number GN 6336.3-40-M8-NI
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) Material
1 GN 6336.3-40-M8-NI 40 M8 16 8.4 26 13 24 plastic / stainless steel
2 GN 6336.3-50-M10-NI 50 M10 20 10.5 34 17 30 plastic / stainless steel
3 GN 6336.3-63-M12-NI 63 M12 26 13 42 21 37 plastic / stainless steel
Part number
d1 (mm)
d2
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG