1

GN 6335.2 Star knobs, Technopolymer/Steel, Type E, with threaded blind bore

Manufacturer GANTER
Description GN 6335.2 Star knobs, Technopolymer/Steel, Type E, with threaded blind bore
Part number GN 6335.2-32-M6-E
Product selection
Selector Part number d1 (mm) d2 d4 (mm) h1 (mm) h2 (mm) h3 (mm) t (mm)
1 GN 6335.2-32-M6-E 32 M6 12 20 10 9 12
2 GN 6335.2-40-M6-E 40 M6 14 25 13 10 14
3 GN 6335.2-40-M8-E 40 M8 14 25 13 10 14
4 GN 6335.2-50-M8-E 50 M8 18 32 20 12 18
5 GN 6335.2-50-M10-E 50 M10 18 32 20 12 18
6 GN 6335.2-63-M10-E 63 M10 20 40 25 14 22
7 GN 6335.2-63-M12-E 63 M12 20 40 25 14 22
8 GN 6335.2-80-M12-E 80 M12 25 50 30 17 30
9 GN 6335.2-80-M16-E 80 M16 25 50 30 17 30
Part number
d1 (mm)
d2
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
t (mm)
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG