1

GN 633.10 Stainless Steel-Wing screws with plastic pad

Manufacturer GANTER
Description GN 633.10 Stainless Steel-Wing screws with plastic pad
Part number GN 633.10-48-M6-20-DSG
Material el@ss 6.0: 23-11-06-01
Product selection
Selector Part number d1 (mm) d2 l (mm) l2 (mm) d3 (mm) d4 (mm) b (mm) h1 (mm) h2 (mm) Material
1 GN 633.10-48-M6-20-XXX 48 M6 20 1.5 13.5 4 7 24 5.5 plastic / stainless steel
2 GN 633.10-48-M6-30-XXX 48 M6 30 1.5 13.5 4 7 24 5.5 plastic / stainless steel
3 GN 633.10-55-M8-20-XXX 55 M8 20 1.8 16 5 8 28 6.5 plastic / stainless steel
4 GN 633.10-55-M8-30-XXX 55 M8 30 1.8 16 5 8 28 6.5 plastic / stainless steel
5 GN 633.10-70-M10-20-XXX 70 M10 20 2 20 6 10 36 8 plastic / stainless steel
6 GN 633.10-70-M10-30-XXX 70 M10 30 2 20 6 10 36 8 plastic / stainless steel
Part number
d1 (mm)
d2
l (mm)
l2 (mm)
d3 (mm)
d4 (mm)
b (mm)
h1 (mm)
h2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG