1

GN 6322 Workholding bolts with ball-type shoulder, Type C Workholding bolt, high, flattened

Manufacturer GANTER
Description GN 6322 Workholding bolts with ball-type shoulder, Type C Workholding bolt, high, flattened
Part number GN 6322-10-7-C
Note el@ss: 23-11-01-13
Product selection
Selector Part number d1 g6 (mm) d2 n6 (mm) d3 -0,01/-0,05 (mm) d4 h1 (mm) h2 (mm) l (mm) s (mm) t (mm) r (mm) Material
1 GN 6322-10-7-C 10 7 10 M3 10 2.5 7 2.5 6 2.5 steel
2 GN 6322-12-8-C 12 8 12 M4 12 3 8 2.5 8 3 steel
3 GN 6322-16-12-C 16 12 16 M5 16 4 12 4.3 10 4 steel
4 GN 6322-20-14-C 20 14 20 M5 20 5 14 5 10 5 steel
5 GN 6322-22-16-C 22 16 22 M5 22 5.5 16 5 10 5.5 steel
6 GN 6322-25-18-C 25 18 25 M5 25 6 18 5.6 10 6 steel
Part number
d1 g6 (mm)
d2 n6 (mm)
d3 -0,01/-0,05 (mm)
d4
h1 (mm)
h2 (mm)
l (mm)
s (mm)
t (mm)
r (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG