1

GN 632.1 Grub screws with ball point and internal hexagon

Manufacturer GANTER
Description GN 632.1 Grub screws with ball point and internal hexagon
Part number GN 632.1-M6-30
Note el@ss 6.0: 23-11-03-02
Product selection
Selector Part number d1 d2 (mm) sw (mm) Thrust pad GN 631 / GN 631.5, d1 - e Material
1 GN 632.1-M6-XX M6 4.5 ±0.025 3 15-3.6 ; 18-5.2 ; 21-6 ; 25-6.5 ; 32-7 steel
2 GN 632.1-M8-XX M8 6.1 +0.05 4 15-2.5 ; 18-4.2 ; 21-5 ; 25-5.5 ; 32-6 ; 40-8 steel
3 GN 632.1-M10-XX M10 7.8 +0.05 5 18-3.8 ; 21-4.3 ; 25-4.6 ; 32-5 ; 40-7 steel
4 GN 632.1-M12-XX M12 9.4 +0.05 6 21-3.4 ; 25-3.6 ; 32-4.2 ; 40-6.2 steel
Part number
d1
d2 (mm)
sw (mm)
Thrust pad GN 631 / GN 631.5, d1 - e
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG