1

GN 6311.4 Levelling feet, Type OS without plastic cap

Manufacturer GANTER
Description GN 6311.4 Levelling feet, Type OS without plastic cap
Part number GN 6311.4-50-M10-37-OS
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 d3 (mm) l2 (mm) l3 (mm) A/F (mm) Static Load (kN) Material
1 GN 6311.4-50-M10-XX-OS 50 M10 8 12.5 11.5 5 13 steel
2 GN 6311.4-50-M12-XX-OS 50 M12 8 12.5 11.5 6 13 steel
3 GN 6311.4-50-M16-XX-OS 50 M16 12 14.5 13.5 8 30 steel
4 GN 6311.4-60-M16-XX-OS 60 M16 12 14.5 13.5 8 30 steel
5 GN 6311.4-60-M20-XX-OS 60 M20 15.5 16.5 15.5 10 50 steel
Part number
d1 (mm)
d2
d3 (mm)
l2 (mm)
l3 (mm)
A/F (mm)
Static Load (kN)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG