1

GN 6311.4 Levelling feet, Type KR with plastic cap, non gliding

Manufacturer GANTER
Description GN 6311.4 Levelling feet, Type KR with plastic cap, non gliding
Part number GN 6311.4-50-M10-37-KR
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 d3 (mm) l4 (mm) l5 (mm) A/F (mm) Static Load (kN) Material
1 GN 6311.4-50-M10-XX-KR 50 M10 8 14 13 5 13 steel
2 GN 6311.4-50-M12-XX-KR 50 M12 8 14 13 6 13 steel
3 GN 6311.4-50-M16-XX-KR 50 M16 12 16 15 8 30 steel
4 GN 6311.4-60-M16-XX-KR 60 M16 12 16 15 8 30 steel
5 GN 6311.4-60-M20-XX-KR 60 M20 15.5 18 17 10 50 steel
Part number
d1 (mm)
d2
d3 (mm)
l4 (mm)
l5 (mm)
A/F (mm)
Static Load (kN)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG