1

GN 6311.1 Thrust pads, Type P Thrust pad surface with detent, without plastic cap

Manufacturer GANTER
Description GN 6311.1 Thrust pads, Type P Thrust pad surface with detent, without plastic cap
Part number GN 6311.1-16-P
Note el@ss 6.0: 21-04-92-11
Product selection
Selector Part number d1 (mm) b (mm) d2 (mm) d3 min (mm) d3 max (mm) e (mm) h2 (mm) Grub screw DIN 6332 Material
1 GN 6311.1-16-P 16 10 6.3 7.5 20 5.3 11 M8 steel
2 GN 6311.1-20-P 20 12 9.2 7.5 24 5.6 13 M10 / M12 steel
3 GN 6311.1-25-P 25 16 9.2 7.5 32 6.9 15 M10 / M12 steel
4 GN 6311.1-32-P 32 22 12.5 7.5 44 9.5 19 M16 steel
Part number
d1 (mm)
b (mm)
d2 (mm)
d3 min (mm)
d3 max (mm)
e (mm)
h2 (mm)
Grub screw DIN 6332
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG