1

GN 631 Thrust pads

Manufacturer GANTER
Description GN 631 Thrust pads
Part number GN 631-15-4,5
Note el@ss 6.0: 21-04-92-11
Product selection
Selector Part number d1 d2 (mm) d3 (mm) e (mm) h1 (mm) h2 (mm) Grub screws GN632.1/GN632.5 Material
1 GN 631-15-4,5 15 4.5 8.6 3.6 7.6 2.5 M6 plastic
2 GN 631-15-6,1 15 6.1 8.6 2.5 7.6 2.5 M8 plastic
3 GN 631-18-4,5 18 4.5 10.8 5.2 9.2 2.5 M6 plastic
4 GN 631-18-6,1 18 6.1 10.8 4.2 9.2 2.5 M8 plastic
5 GN 631-18-7,8 18 7.8 10.8 3.8 9.2 2.5 M10 plastic
6 GN 631-21-4,5 21 4.5 12.8 6 10 3 M6 plastic
7 GN 631-21-6,1 21 6.1 12.8 5 10 3 M8 plastic
8 GN 631-21-7,8 21 7.8 12.8 4.3 10 3 M10 plastic
9 GN 631-21-9,4 21 9.4 12.8 3.4 10 3 M12 plastic
10 GN 631-25-4,5 25 4.5 13 6.5 10.5 3 M6 plastic
11 GN 631-25-6,1 25 6.1 13 5.5 10.5 3 M8 plastic
12 GN 631-25-7,8 25 7.8 13 4.6 10.5 3 M10 plastic
13 GN 631-25-9,4 25 9.4 13 3.6 10.5 3 M12 plastic
14 GN 631-32-4,5 32 4.5 14 7 11 3 M6 plastic
15 GN 631-32-6,1 32 6.1 14 6 11 3 M8 plastic
16 GN 631-32-7,8 32 7.8 14 5 11 3 M10 plastic
17 GN 631-32-9,4 32 9.4 14 4.2 11 3 M12 plastic
18 GN 631-40-6,1 40 6.1 16 8 13 4 M8 plastic
19 GN 631-40-7,8 40 7.8 16 7 13 4 M10 plastic
20 GN 631-40-9,4 40 9.4 16 6.2 13 4 M12 plastic
Part number
d1
d2 (mm)
d3 (mm)
e (mm)
h1 (mm)
h2 (mm)
Grub screws GN632.1/GN632.5
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page