1

GN 628.5 Cabinet "U" handles, Type B Neutral position open from 2 to 3

Manufacturer GANTER
Description GN 628.5 Cabinet "U" handles, Type B Neutral position open from 2 to 3
Part number GN 628.5-132-3/2-B
Note el@ss 6.0: 23-01-01-03, 27-29-13-90
Product selection
Selector Part number l1 (mm) d1 d2 h1 (mm) h2 (mm) h3 (mm) l2 (mm) l3 (mm) s (mm) Material
1 GN 628.5-132-3/2-B 132 28 M6 46 12 4.5 160 89 10 plastic
Part number
l1 (mm)
d1
d2
h1 (mm)
h2 (mm)
h3 (mm)
l2 (mm)
l3 (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG