1

GN 628 Cabinet "U" handles Type A mounting from the back (threaded blind bore)

Manufacturer GANTER
Description GN 628 Cabinet "U" handles Type A mounting from the back (threaded blind bore)
Part number GN 628-94-M6-A-DSG
Note el@ss: 23-01-01-03
Product selection
Selector Part number l1 (mm) d1 d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) l2 (mm) l3 (mm) s (mm) t1 (mm) t2 (mm) Material
1 GN 628-94-M6-A-XXX 94 M6 22 13.5 35 17 18 116 71 8 12 6.5 plastic
7 GN 628-117-M6-A-XXX 117 M6 26 17 39 7 19.5 144 91 8.5 13 19.5 plastic
13 GN 628-117-M8-A-XXX 117 M8 26 17 39 18 19.5 144 91 8.5 13 8.5 plastic
19 GN 628-132-M8-A-XXX 132 M8 37 42 17.5 159 105 9.5 13 10.5 plastic
25 GN 628-150-M8-A-XXX 150 M8 28 18 45 18 20.5 180 122 9.5 13 14 plastic
31 GN 628-179-M8-A-XXX 179 M8 29 18 51 19 20.5 210 150 9.5 13 16 plastic
Part number
l1 (mm)
d1
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l2 (mm)
l3 (mm)
s (mm)
t1 (mm)
t2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG