1

GN 624.5 Softline - Control knobs

Manufacturer GANTER
Description GN 624.5 Softline - Control knobs
Part number GN 624.5-50-B6-DBL
Omniclass number 23.27.11.00
Product selection
Selector Part number d1 (mm) d2 H7 d3 (mm) d4 (mm) d5 (mm) d6 (mm) d7 (mm) d8 (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) r (mm) Material
1 GN 624.5-50-B6-XXX 50 B6 22 43 28 40 4 4.2 38 3.5 22 12 14 15 plastic / stainless steel
2 GN 624.5-50-K6-XXX 50 K6 22 43 28 40 4 4.2 38 3.5 22 12 14 15 plastic / stainless steel
5 GN 624.5-50-B8-XXX 50 B8 22 43 28 40 4 4.2 38 3.5 22 12 14 15 plastic / stainless steel
6 GN 624.5-50-K8-XXX 50 K8 22 43 28 40 4 4.2 38 3.5 22 12 14 15 plastic / stainless steel
3 GN 624.5-63-B10-XXX 63 B10 26 55 42 49.5 5 6.2 44 3.5 30 9 16 19 plastic / stainless steel
4 GN 624.5-63-K10-XXX 63 K10 26 55 42 49.5 5 6.2 44 3.5 30 9 16 19 plastic / stainless steel
Part number
d1 (mm)
d2 H7
d3 (mm)
d4 (mm)
d5 (mm)
d6 (mm)
d7 (mm)
d8 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
r (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG