1

GN 623.1 Latch with handle, Type SR lockable by clockwise turn

Manufacturer GANTER
Description GN 623.1 Latch with handle, Type SR lockable by clockwise turn
Part number GN 623.1-67-SR-10
Note el@ss 6.0: 23-01-05-02
Product selection
Selector Part number l1 (mm) A (mm) d1 (mm) d2 (mm) h1 (mm) h2 (mm) Material
1 GN 623.1-67-SR-10 67 10 32 20 35 25 zinc die-casting
2 GN 623.1-67-SR-18 67 18 32 20 35 25 zinc die-casting
3 GN 623.1-85-SR-10 85 10 37 23 41 25 zinc die-casting
4 GN 623.1-85-SR-18 85 18 37 23 41 25 zinc die-casting
Part number
l1 (mm)
A (mm)
d1 (mm)
d2 (mm)
h1 (mm)
h2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG