1

GN 616.1 Spring plungers, Type S Steel, with standard spring load

Manufacturer GANTER
Description GN 616.1 Spring plungers, Type S Steel, with standard spring load
Part number GN 616.1-M8-S
Note el@ss: 21-13-06-11
Product selection
Selector Part number d1 d2 (mm) l (mm) w compression (mm) A/F Spring load initial (N) Spring load end (N) Screwdriver Material
1 GN 616.1-M8-S M8 3.8 26 3 2.5 9 24 GN 616.5-M10 steel
2 GN 616.1-M10-S M10 4 28 3.5 3 15 30 GN 616.5-M10 steel
3 GN 616.1-M12-S M12 6 35 4 4 24 50 GN 616.5-M12 steel
4 GN 616.1-M16-S M16 7.5 40 5 5 36 58 GN 616.5-M16 steel
Part number
d1
d2 (mm)
l (mm)
w compression (mm)
A/F
Spring load initial (N)
Spring load end (N)
Screwdriver
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG