1

GN 615.8 Spring plungers, Type KN Stainless Steel, standard spring load

Manufacturer GANTER
Description GN 615.8 Spring plungers, Type KN Stainless Steel, standard spring load
Part number GN 615.8-M5-KN
Note el@ss: 21-13-06-11
Product selection
Selector Part number d1 d2 (mm) l (mm) w compression (mm) Spring load initial (N) Spring load end (N) Material
4 GN 615.8-M5-KN M5 2 12 0.5 4.8 6.8 stainless steel
5 GN 615.8-M6-KN M6 2.5 14 0.7 6.3 10 stainless steel
6 GN 615.8-M8-KN M8 3.5 16 0.95 16 24 stainless steel
1 GN 615.8-M10-KN M10 4.5 19 1.4 18.8 31.7 stainless steel
2 GN 615.8-M12-KN M12 6.5 22 2.3 26 49 stainless steel
3 GN 615.8-M16-KN M16 8.5 24 3.1 38 68 stainless steel
Part number
d1
d2 (mm)
l (mm)
w compression (mm)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG