1

GN 614.6 Spring plungers

Manufacturer GANTER
Description GN 614.6 Spring plungers
Part number GN 614.6-6-K
Note el@ss: 21-13-06-11
Product selection
Selector Part number d1-0.05 (mm) d2 (mm) d3 (mm) l1 (mm) l2 (mm) l3 (mm) w compression (mm) Spring load initial (N) Spring load end (N) Material
1 GN 614.6-6-K 6 2.7 8 20 6 3.2 3.5 10 22 steel
2 GN 614.6-8-K 8 3.9 10 24 8 3.2 4.5 30 88 steel
3 GN 614.6-10-K 10 5.9 13 30 10 4 5.5 42 110 steel
4 GN 614.6-12-K 12 7.9 16 36 12 5 6.5 50 130 steel
Part number
d1-0.05 (mm)
d2 (mm)
d3 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
w compression (mm)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG