1

GN 614.1 Side thrust spring Fixing form the left, with spring plunger

Manufacturer GANTER
Description GN 614.1 Side thrust spring Fixing form the left, with spring plunger
Part number GN 614.1-6-LKU
Note el@ss 6.0: 21-13-06-11
Product selection
Selector Part number d1 (mm) d2 (mm) d3 (mm) d3 for counter thread DIN 7991 d4 (mm) b (mm) h1 (mm) h2 (mm) l1 (mm) l2 (mm) w (mm) Material
1 GN 614.1-6-LKU 6 5 3.2 M3 3 8.5 4.25 3.2 7.5 3 1.5 zinc die casting/plastic
2 GN 614.1-8-LKU 8 6.5 4.3 M4 4 10.5 5.25 4.2 9.5 4 1.8 zinc die casting/plastic
Part number
d1 (mm)
d2 (mm)
d3 (mm)
d3 for counter thread DIN 7991
d4 (mm)
b (mm)
h1 (mm)
h2 (mm)
l1 (mm)
l2 (mm)
w (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG