1

GN 614.1 Side thrust spring Fixing form the both sides, with spring plunger

Manufacturer GANTER
Description GN 614.1 Side thrust spring Fixing form the both sides, with spring plunger
Part number GN 614.1-6-BKU
Note el@ss 6.0: 21-13-06-11
Product selection
Selector Part number d1 (mm) d2 (mm) d3 (mm) d3 for counter thread DIN 7991 b (mm) h1 (mm) h2 (mm) l1 (mm) w (mm) Material
1 GN 614.1-6-BKU 6 5 3.2 M3 8.5 4.25 3.2 7.5 1.5 zinc die casting/plastic
2 GN 614.1-8-BKU 8 6.5 4.3 M4 10.5 5.25 4.2 9.5 1.8 zinc die casting/plastic
Part number
d1 (mm)
d2 (mm)
d3 (mm)
d3 for counter thread DIN 7991
b (mm)
h1 (mm)
h2 (mm)
l1 (mm)
w (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG