1

GN 614 Spring plungers, Type KD

Manufacturer GANTER
Description GN 614 Spring plungers, Type KD
Part number GN 614-4-KD
Note el@ss: 21-13-06-11
Product selection
Selector Part number d1 +0,1 (mm) d2 (mm) d3 (mm) l1 (mm) l3 ±0,1 (mm) Compression w Spring load initial (N) Spring load end (N) Material
1 GN 614-4-KD 4 3 4.6 5 1 0.8 2.5 6.5 plastic
2 GN 614-5-KD 5 4 5.6 6 1 1 4.5 9 plastic
3 GN 614-6-KD 6 5 6.5 7 1 1.6 6.5 13 plastic
4 GN 614-8-KD 8 6.5 8.5 9 1 1.9 8 18 plastic
5 GN 614-10-KD 10 8 11 13.5 1.5 2.4 12 23 plastic
6 GN 614-12-KD 12 10 13 16 1.5 3.3 13 25 plastic
Part number
d1 +0,1 (mm)
d2 (mm)
d3 (mm)
l1 (mm)
l3 ±0,1 (mm)
Compression w
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG