1

GN 613 Indexing plungers, Type G without lock nut, with threaded rod

Manufacturer GANTER
Description GN 613 Indexing plungers, Type G without lock nut, with threaded rod
Part number GN 613-5-G
Product selection
Selector Part number d1 (mm) d2 d4 l2 (mm) l3 (mm) l4 (mm) Spring load initial (N) Spring load end (N) Code No. Screw driver Material
1 GN 613-5-G 5 M10x1 M5 5 22 6 7 17 GN 613.1-5 steel
2 GN 613-6-G 6 M12x1.5 M6 6 26 10 9 24 GN 613.1-6 steel
3 GN 613-8-G 8 M16x1.5 M8 8 34 12 11 30 GN 613.1-8 steel
4 GN 613-10-G 10 M20x1.5 M8 10 43 12 19 45 GN 613.1-10 steel
5 GN 613-5-G-NI 5 M10x1 M5 5 22 6 6 15 GN 613.1-5 stainless steel
6 GN 613-6-G-NI 6 M12x1.5 M6 6 26 10 8 21 GN 613.1-6 stainless steel
7 GN 613-8-G-NI 8 M16x1.5 M8 8 34 12 9 26 GN 613.1-8 stainless steel
8 GN 613-10-G-NI 10 M20x1.5 M8 10 43 12 17 40 GN 613.1-10 stainless steel
Part number
d1 (mm)
d2
d4
l2 (mm)
l3 (mm)
l4 (mm)
Spring load initial (N)
Spring load end (N)
Code No. Screw driver
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG