1

GN 612.1 Stainless Steel-Mounting blocks, Type B

Manufacturer GANTER
Description GN 612.1 Stainless Steel-Mounting blocks, Type B
Part number GN 612.1-M12x1,5-B-NI
Note el@ss: 21-13-04-02 23-10-01-90
Product selection
Selector Part number d2 (mm) d3 d4 (mm) k± 0,1 (mm) l1 (mm) l2 (mm) l3 (mm) s (mm) Material
1 GN 612.1-M12x1,5-B-NI 32 M5 4.5 21 22 26.5 9 12 Edelstahl
2 GN 612.1-M16x1,5-B-NI 46 M8 5.5 32 33 37 13 15 Edelstahl
3 GN 612.1-M20x1,5-B-NI 47 M9 5.5 32 33 37 13 15 Edelstahl
Part number
d2 (mm)
d3
d4 (mm)
k± 0,1 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG