1

GN 608.5 Indexing plungers, without stainless steel plunger in rest position

Manufacturer GANTER
Description GN 608.5 Indexing plungers, without stainless steel plunger in rest position
Part number GN 608.5-6-6
Note el@ss 6.0: 23-10-01-90
Product selection
Selector Part number d1 (mm) l1 (mm) b1 (mm) b2 (mm) d2 (mm) d3 (mm) d4 (mm) d5 (mm) k (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) Spring load initial (N) Spring load end (N) Material
1 GN 608.5-6-6 6 6 40 18 10 25 4.3 8.3 30 37 2.5 4.5 6 8.5 22 stainless steel
2 GN 608.5-6-14 6 14 40 18 10 25 4.3 8.3 30 45 2.5 4.5 6 8.5 22 stainless steel
3 GN 608.5-8-8 8 8 46 20 12 31 5.3 10.4 34 44 2.5 5.5 8 15.5 28 stainless steel
4 GN 608.5-8-18 8 18 46 20 12 31 5.3 10.4 34 54 2.5 5.5 8 15.5 28 stainless steel
Part number
d1 (mm)
l1 (mm)
b1 (mm)
b2 (mm)
d2 (mm)
d3 (mm)
d4 (mm)
d5 (mm)
k (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
Spring load initial (N)
Spring load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG