1

GN 607.5 Indexing plungers, for welding, with plunger in rest position

Manufacturer GANTER
Description GN 607.5 Indexing plungers, for welding, with plunger in rest position
Part number GN 607.5-6-6-ST
Note el@ss: 23-10-01-90
Product selection
Selector Part number d (mm) l1 (mm) b (mm) d2 (mm) d3 (mm) d4 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) Axial load (N) load end (N) Material
1 GN 607.5-6-6-ST 6 6 18 10 25 22 45 1.5 5.5 6 8.5 22 Stahl
2 GN 607.5-6-14-ST 6 14 18 10 25 22 45 1.5 5.5 6 8.5 22 Stahl
3 GN 607.5-8-8-ST 8 8 20 12 31 25 54 2 6.5 8 15.5 28 Stahl
4 GN 607.5-8-18-ST 8 18 20 12 31 25 54 2 6.5 8 15.5 28 Stahl
Part number
d (mm)
l1 (mm)
b (mm)
d2 (mm)
d3 (mm)
d4 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
Axial load (N)
load end (N)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG