1

GN 604.1 Adjustable hand levers Plastic, bushing Stainless Steel

Manufacturer GANTER
Description GN 604.1 Adjustable hand levers Plastic, bushing Stainless Steel
Part number GN 604.1-44-M4-SG
Material el@ss 6.0: 23-01-05-01
Product selection
Selector Part number l1 (mm) d2 (mm) d3 (mm) h1 (mm) h2 (mm) h3 (mm) h4 Stroke (mm) t min. (mm) Material
1 GN 604.1-44-XX-YY 44 10 15.5 24.5 3.5 30.5 3.5 8 plastic / stainless steel
3 GN 604.1-63-XX-YY 63 13.5 19 31 3.5 38.5 4 10 plastic / stainless steel
5 GN 604.1-78-XX-YY 78 16 23 36 3.5 46.5 4 14 plastic / stainless steel
7 GN 604.1-95-XX-YY 95 19 26.5 43 5 56.5 4 17 plastic / stainless steel
Part number
l1 (mm)
d2 (mm)
d3 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 Stroke (mm)
t min. (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG