1

GN 602.1 Adjustable hand levers, Zinc die casting, threaded stud Stainless Steel

Manufacturer GANTER
Description GN 602.1 Adjustable hand levers, Zinc die casting, threaded stud Stainless Steel
Part number GN 602.1-44-M4-12-SW
Note el@ss: 23-01-05-01
Product selection
Selector Part number l1 (mm) d1 d2 (mm) d3 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) Material
9 GN 602.1-44-M4-XX-YY 44 M4 10 14.5 24.5 3.5 30 3.5 stainless steel
1 GN 602.1-44-M5-XX-YY 44 M5 10 14.5 24.5 3.5 30 3.5 stainless steel
2 GN 602.1-44-M6-XX-YY 44 M6 10 14.5 24.5 3.5 30 3.5 stainless steel
3 GN 602.1-63-M6-XX-YY 63 M6 13.5 18 31 3.5 38 4 stainless steel
4 GN 602.1-63-M8-XX-YY 63 M8 13.5 18 31 3.5 38 4 stainless steel
5 GN 602.1-78-M8-XX-YY 78 M8 16 21.5 36 3.5 46 4 stainless steel
6 GN 602.1-78-M10-XX-YY 78 M10 16 21.5 36 3.5 46 4 stainless steel
10 GN 602.1-78-M12-XX-YY 78 M12 16 21.5 36 3.5 46 4 stainless steel
7 GN 602.1-95-M10-XX-YY 95 M10 19 25 43 5 56 4 stainless steel
8 GN 602.1-95-M12-XX-YY 95 M12 19 25 43 5 56 4 stainless steel
Part number
l1 (mm)
d1
d2 (mm)
d3 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG