1

GN 598.2 Revolving handles, Type A with threaded bolt

Manufacturer GANTER
Description GN 598.2 Revolving handles, Type A with threaded bolt
Part number GN 598.2-KU-18-M6-A
Note el@ss 6.0: 23-01-91-01, 23-01-01-90
Omniclass number 23.17.19.00
Product selection
Selector Part number d1 (mm) d2 d4 (mm) l1 (mm) l2 (mm) l3 (mm) A/F (mm) Material
1 GN 598.2-KU-18-M6-A 18 M6 15 40 13 0.3 4 plastic / stainless steel
2 GN 598.2-KU-21-M8-A 21 M8 17 50 15 0.5 5 plastic / stainless steel
3 GN 598.2-KU-23-M8-A 23 M8 19 65 17 0.5 6 plastic / stainless steel
4 GN 598.2-KU-23-M10-A 23 M10 19 65 17 0.5 6 plastic / stainless steel
5 GN 598.2-KU-26-M10-A 26 M10 21 80 18 0.5 6 plastic / stainless steel
6 GN 598.2-KU-28-M10-A 28 M10 22 90 18 0.5 8 plastic / stainless steel
7 GN 598.2-KU-31-M12-A 31 M12 25 102 20 1 8 plastic / stainless steel
Part number
d1 (mm)
d2
d4 (mm)
l1 (mm)
l2 (mm)
l3 (mm)
A/F (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG