1

GN 591.5 Knurled screws, plastic with Stainless Steel bolt

Manufacturer GANTER
Description GN 591.5 Knurled screws, plastic with Stainless Steel bolt
Part number GN 591.5-20-M5-10
Note el@ss 6.0: 23-11-01-16
Product selection
Selector Part number d1 (mm) d2 l (mm) d3 (mm) h (mm) k (mm) Material
1 GN 591.5-20-M5-10 20 M5 10 12 16 10 plastic / stainless steel
2 GN 591.5-20-M5-16 20 M5 16 12 16 10 plastic / stainless steel
3 GN 591.5-25-M6-16 25 M6 16 16 19 11 plastic / stainless steel
4 GN 591.5-25-M6-20 25 M6 20 16 19 11 plastic / stainless steel
5 GN 591.5-25-M6-30 25 M6 30 16 19 11 plastic / stainless steel
6 GN 591.5-32-M8-16 32 M8 16 17 22 13 plastic / stainless steel
7 GN 591.5-32-M8-20 32 M8 20 17 22 13 plastic / stainless steel
8 GN 591.5-32-M8-30 32 M8 30 17 22 13 plastic / stainless steel
Part number
d1 (mm)
d2
l (mm)
d3 (mm)
h (mm)
k (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG