Selector | Part number | d1 (mm) | d2 | l (mm) | d3 (mm) | h (mm) | k (mm) | Material |
---|---|---|---|---|---|---|---|---|
1 | GN 591.5-20-M5-10 | 20 | M5 | 10 | 12 | 16 | 10 | plastic / stainless steel |
2 | GN 591.5-20-M5-16 | 20 | M5 | 16 | 12 | 16 | 10 | plastic / stainless steel |
3 | GN 591.5-25-M6-16 | 25 | M6 | 16 | 16 | 19 | 11 | plastic / stainless steel |
4 | GN 591.5-25-M6-20 | 25 | M6 | 20 | 16 | 19 | 11 | plastic / stainless steel |
5 | GN 591.5-25-M6-30 | 25 | M6 | 30 | 16 | 19 | 11 | plastic / stainless steel |
6 | GN 591.5-32-M8-16 | 32 | M8 | 16 | 17 | 22 | 13 | plastic / stainless steel |
7 | GN 591.5-32-M8-20 | 32 | M8 | 20 | 17 | 22 | 13 | plastic / stainless steel |
8 | GN 591.5-32-M8-30 | 32 | M8 | 30 | 17 | 22 | 13 | plastic / stainless steel |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Plates
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- All Catalogs